Catalog No. : 500-G
Description: BEAM CLAMP, JAW OPENING 15/16IN GRY
UPC: 704508436605
- Malleable iron construction
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Maximum Load |
450 pounds , 204.12 kg |
|
Maximum Jaw Opening |
15/16 in , 23.81 mm |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
CSA LR-52208 |
Dimensions
|
Size |
1 x 1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Other |
|
Tube/cable diameter |
23.81-23.81 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |