text.skipToContent text.skipToNavigation

Catalog No. : 5-TB

Description:  TB GROUND CLAMP

UPC: 786210000053

Waterpipe Mallable Iron Ground Clamp for Wire Range 6 - 2, Water Pipe Size 4, 4 1/2 or 5
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Iron

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#6-#2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441404 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here