text.skipToContent text.skipToNavigation

Catalog No. : 4TFA000001R0110

Description:  RECLOSER (MVR) R1, R32312BBE32BGRSY

UPC:

Molded Vacuum Recloser, 3-Phase, 27kV, Pole Mounting, Single Oil Filled Control Power Transformer, CPT - 2B - 14400: 120V, 1kVA, 1PRI/1SEC (single Bushing), 651R Premium Control Model, 35 foot Standard Control Cable, (3) Source Side Voltage Sensing, 2-Hole NEMA Lug, Both Line and Load Side Arrester Brackets, Surge Arrester - 18kV - 15.3kV - MCOV, Wildlife Protectors - Side Bushing of MVR (Non-Vented Style), Standard Green - Open Position Indicator, Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Classifications

Brand Name

ELASTIMOLD