Catalog No. : 4NPW
Description: CU TINPLT SERV ENTRANCE CONN 6-4
UPC: 783786855216
- Long-lasting connector with bodies and screws made of high-strength copper alloy
- Have slotted hex-head screw for strong, tight connections
- Tin plated to resist corrosion
- Tin plated phosphor bronze washer to protect the conductor and evenly distribute pressure
- Dual-rated for use on ACSR and Copper Conductors
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Long-lasting Connectors with bodies and Slotted Hex-Head screws made of high-strength copper alloy. Dual-rated for use on ACSR and Copper Conductors. Has Tin Plated Phosphor Bronze Washer to protect the conductor and evenly distribute pressure. Tin Plated to resist corrosion. |
|
Application |
Service Entrance Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Copper Alloy |
|
Finish |
Tin Plated |
|
Enclosure |
None |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
|
Environmental Conditions |
All Seasons / Conditions |
|
Number Of Mounting Holes |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
5/16 in |
Documents/Support Tools
|
Sales Drawing |