text.skipToContent text.skipToNavigation

Catalog No. : 4GC-5R

Description:  STL CVR, 4 GANG, 13.5CU-IN 5PK

UPC: 785991094602

Four Gang Box Cover, 13.5 Cubic Inches, 10-5/8 Inches Long x 4-11/16 Inches Wide x 13/16 Inches Raised for Plaster, Galvanized Steel, Holes between Gangs are Spaced on 13/16 Inch Centers, Tapped Holes in Ears, Spaced on 3-9/32 Inches Centers to Accommodate All Standard Receptacles and Switches, Furnished with Extra Plugged Screw Holes, if these Screw Holes are Used, the Cover will fit the Next Smaller Size Box, pack of 5, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Application

The cover will fit the next smaller size box

Specifications

Material

Steel

Finish

Pre-galvanized

Number Of Outlet

4

Knockouts

Yes

Cubic Capacity

13.5 cu in

Classifications

Brand Name

Steel City

Dimensions

Size

10-5/8 Inches Length x 4-11/16 Inches Width

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular