Catalog No. : 4G4DV12-10R
Description: 4 GNG 2 1/8 DEV BX 1/2 KO CV/BKT
UPC: 785991061758
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Steel |
|
Cubic Capacity |
58 cu in |
|
Knockouts |
20 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth |
|
Assembly arrangement |
Surface mounted housing |
|
Mounting direction |
Horizontal |
|
Material |
Metal |
|
Colour |
Silver |
|
Transparent |
N |
|
Width of device |
101.6 mm |