text.skipToContent text.skipToNavigation

Alternate Catalog No. : 4G 1/2 & 3/4-CN

Catalog No. : 4G1/23/4-CN

Description:  4G 1/2-3/4 WITH TWO GRD SCRS W/ CSA

UPC: 785991020700

4 gang 1/2-3/4 inch with two ground screws.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Gang box

Specifications

Material

Steel

Cubic Capacity

70 cu in

Knockouts

26

Classifications

Brand Name

Iberville

Standard

CSA 12798
CSA 12798

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant