Alternate Catalog No. : 4G 1/2 3/4
Catalog No. : 4G1/23/4
Description: 4-GANG BX,STL,70CUIN,1/23/4KO
UPC: 785991130201
Four Gang Drawn Style Box, 70 Cubic Inches, 10-7/16 Inches Long x 4-1/2 Inches Wide x 1-5/8 Inches Deep, Drawn Construction with 1/2 Inch and 3/4 Inch Knockouts, For use with Conduit, with Conduit Knockouts
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
70 cu in |
|
Knockouts |
26 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969, CSA 5043 |
Dimensions
|
Size |
10-7/16 Inches Length x 4-1/2 Inches Width x 1-5/8 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |