Catalog No. : 498A020G01
Description: FT1SW (FT1-073)
UPC: 804325927437
FT1 (498A020G01) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Cover |
BLACK SH |
|
Terminal |
SCREW |
|
Arrangement |
C-C C-C C-C C-C C-C |
|
New Arrangement |
C1-C1 C1-C1 C1-C1 C1-C1 C1-C1 |
|
Number of Poles |
10 |
|
No. of Potatials |
0 |
|
No. of Currents |
10 |
Dimensions
|
Depth |
STANDARD |