Catalog No. : 498A010G01
Description: FT1SW (FT1-065)
UPC:
FT1 (498A010G01) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Cover |
BLACK SH |
|
Terminal |
SCREW |
|
Arrangement |
T T T T C-C C-C C-C |
|
New Arrangement |
P2 P2 P2 P2 C1-C1 C1-C1 C1-C1 |
|
Number of Poles |
10 |
|
No. of Potatials |
4 |
|
No. of Currents |
6 |
Dimensions
|
Depth |
STANDARD |