Catalog No. : 4981AL
Description: 1 IN 90 DEG AL RANGER CORD CONN
UPC: 786210797656
Made or assembled in Canada.
Liquidtight Strain Relief Connector, 1 Inch, 90 Degree Bend, Cord Range 0.500 to 0.750 Inch, Throat Diameter 1 Inch, Aluminum Body, Glandnut, and Grip, Rubber Bushing
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- Provide a means for passing a cord cable into an enclosure through a bulkhead
- Suitable for Ordinary, Wet or Dry locations.
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC 501-4(b).
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2275026_2010-03-24 | N/A |
| CSA | 52391 | 441201 | N/A | 1551456_ | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC000441 Cable gland
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1 inch |
|
Thread length |
20.63 mm |
|
Suitable for cable diameter |
12.7-19.05 mm |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Colour |
Natural colour |
|
Model |
90°-elbow |