text.skipToContent text.skipToNavigation

Catalog No. : 4970NM

Description:  3/4IN 90D LT RELIEFCONN .12-.37 PA6

UPC: 786210797526

Liquidtight Strain Relief Connector, 90 Degree Bend, 3/4 Inch NPT Thread, Cable Range 0.125 Inch/3.2mm to 0.375 Inch/9.5mm, IP65 Rating, UV Resistant Polyamide 6.6 Body, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Extended range with superior strain relief.
  • Reduced overall size, fits into tighter spaces.
  • Gland nut designed to restrict cable bending.
  • Provide a means for passing a cord cable into an enclosure through a bulkhead
  • Suitable for Ordinary, Wet or Dry locations.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 2275026_2010-03-24 N/A
CSA 52391 441201 N/A 1551456_2005-01-07 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

15.875 mm

Suitable for cable diameter

3.2-9.5 mm

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP65

Colour

Black

Model

90°-elbow

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here