text.skipToContent text.skipToNavigation

Catalog No. : 4961AL

Description:  1/2 IN 90 DEG AL RANGER CORD CONN

UPC: 786210797595

Made or assembled in Canada.

Liquidtight Strain Relief Connector, 1/2 Inch, 90 Degree Bend, Cord Range 0.310 to 0.560 Inch, Throat Diameter 19/32 Inch, Aluminum Body, Glandnut, and Grip, Rubber Bushing
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • Provide a means for passing a cord cable into an enclosure through a bulkhead
  • Suitable for Ordinary, Wet or Dry locations.
  • Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC 501-4(b).

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 2275026_2010-03-24 N/A
CSA 52391 441201 N/A 1551456_2005-01-07 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15.875 mm

Suitable for cable diameter

7.874-14.224 mm

Material

Metal

Material quality

Aluminium

Colour

Natural colour

Model

90°-elbow

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here