Catalog No. : 4932
Description: 3/4IN 45D LT RELIEFCONN .50-.75 IRN
UPC: 786210049328
Made or assembled in Canada.
- Made or assembled in Canada.
- Suitable for Ordinary, Wet or Dry locations.
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by NEC 501-4(b).
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 2275026_2010-03-24 | N/A |
| CSA | 52391 | 441201 | N/A | 1551456_2005-01-07 | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Thread length |
15.875 mm |
|
Thread length |
0.625 inch |
|
Suitable for cable diameter |
12.7-19.05 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
45°-elbow |
Documents/Support Tools
|
Sales Drawing |