Catalog No. : 4836M
Description: THREAD REDUCER BRASS PG48/PG36
UPC: 786209978493
Brass MR Reducer, PG - Thread Outside PG 48 Length 10.0mm, Thread Inside PG 36
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Reduction of an Existing PG Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
PG48 to PG36 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
PG48 to PG36 |