Catalog No. : 480F
Description: 1 1/4in CAST CVR, GRAY IRON, FORM 8
UPC: 786210164892
1-1/4 Inch Gray Iron Form 8 Replacement Cast Cover
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Form 8 Replacement Covers & Gaskets |
|
Application |
For Use with Form 8 Conduit Body |
Specifications
|
Form |
Form 8 |
|
Material |
Gray Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E214213 | N/A | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |