text.skipToContent text.skipToNavigation

Catalog No. : 480

Description:  1 1/4 IN STAMPED STL CVR, FORM 8

UPC: 786210165004

Form 8, 1-1/4 Inch Stamped Steel Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Stamped Steel

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here