text.skipToContent text.skipToNavigation

Alternate Catalog No. : 478 G 12

Catalog No. : 478G12

Description:  3 WIRE,2 POLE,15A.-125V,GROUNDED RE

UPC: 785991612806

Grounding Receptacle for 78 and 88 Series Floor Boxes, 15A and 125V Rating
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 671 SC & 672 floor boxes & 78, 88, & 98 series floor boxes

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here