Catalog No. : 472-25R
Description: 4 SQ/DEV BX FLAT CVR 2 X DUP
UPC: 785991057119
Square Box Surface Cover, 4 Inch Square, 1/8 Inch Raised, Galvanized Steel, For Two Duplex Receptacle, pack of 25, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Each cover individually packaged with the necessary screws for mounting. |
|
Application |
For two duplex receptacles |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |