Catalog No. : 471-25R
Description: 4 SQ/DEV BX FLAT CVR 1XTOG/1XDUP
UPC: 785991057096
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Each cover individually packaged with the necessary screws for mounting. |
|
Application |
For one toggle switch and one duplex receptacle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Shape |
Square |