Catalog No. : 470F-G
Description: PVC CTD COND CVR 1-1/4IN FRM7 DGRAY
UPC: 704508436049
PVC Coated Conduit Body Cover, Form 7, 1-1/4 Inch/35 Metric, Iron, Dark Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
- A minimum of .040 inch PVC coating is bonded to the exterior.
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Size |
1-1/4 Inch/35mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |