text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR463L30AJA20AR

Catalog No. : 463L30AJA20AR

Description:  3R/12 3 NO 0 NC 120V 480/24CPT

UPC: 783166625200

CR463L Electrically Held Contactors. 30A (2-12 pole). Standard Assembled Forms. Contact position indication—when button protrudes, contact is closed. Power poles are available as single or double poles, creating 74 different circuit combinations. Convenient side access field power wiring. Contact configuration indicator. Standard base for all pole configurations. Robust pole terminals accept up to two #8 AWG wires. Manual operator. Fast, sure three-point mounting. Enclosed contacts resist contaminants for greater reliability. Combination slotted/#2 Phillips screws. Common, easily installed power poles change from NO to NC (or vice versa) simply by unlatching and rotating 180°. Power poles rated for the range of tasks: —30A rated contacts —15A motor rated —A600 Pilot duty rated. Easy-to-read rating label. Auxiliary contacts, rated A600, are suitable for use on low level circuits down to 12V, 5mA. Plug-in auxiliary contacts are NO when installed on the left side of the base, NC on the right. Finger and back-of-hand safe power terminals. Quick-view coil voltage. Easy-change coil. Low magnetic noise results in quiet operation. CPT Primary volts: 440-480V. CPT Secondary volts: 24V. Contactor Type: with 100VA CPT.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lighting Contactor

GO Schedule

CM

Specifications

Enclosure Type

Type 12/3R