text.skipToContent text.skipToNavigation

Catalog No. : 462

Description:  1 BUSHED 90 ELBOW

UPC: 786210004624

1 Inch Bushed Elbow, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Special Features

The Non-Insulated Elbow Has Smoothly Rounded Shoulders to Protect Conductor Insulation.

Application

To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A 2208218 N/A
UL E23018 N/A N/A N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here