Catalog No. : 461-TB
Description: 3/4IN BUSHED ELBOW NONINSUL IRON
UPC: 786210004617
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
The Non-Insulated Elbow Has Smoothly Rounded Shoulders to Protect Conductor Insulation |
|
Application |
To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E1383 |
Dimensions
|
Trade Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Angle of bow |
90 ° |
Documents/Support Tools
|
Sales Drawing |