Alternate Catalog No. : CR460XMM
Catalog No. : 460XMM
Description: 3 WIRE CONTROL MODULE KIT24VAC
UPC: 783166621189
- Lighting Contactors.
- Conversion Kits for Mechanically Held Contactors.
- Kits for converting electrically held contactors to a mechanically held version.
- Kits includes control module, latch, latch cover and auxiliary contact(s) plus installation instructions.
- Conversion kits are suitable for coil voltages 277V and below.
- Use CPT to reduce coil voltage if line voltage is higher than 277V.
- Control Circuit Voltage: 24 Vac.
- Control Circuit Wiring: 3-wire.
- Coil Voltage Range: 24-277 Vac.
- Auxillary Contacts: (1) 1 Pole.
- Auxiliary contact block required for feedback loop, alternate 2 pole blocks may be required for status feedback and/or pilot lights.
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Lighting Contactor |
|
GO Schedule |
CM |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.