Alternate Catalog No. : CR460XMC
Catalog No. : 460XMC
Description: 2WIRE CONTROL MODULE KIT 120V
UPC: 783166621158
Lighting Contactors. Conversion Kits for Mechanically Held Contactors. Kits for converting electrically held contactors to a mechanically held version. Kits includes control module, latch, latch cover and auxiliary contact(s) plus installation instructions. Conversion kits are suitable for coil voltages 277V and below. Use CPT to reduce coil voltage if line voltage is higher than 277V. Control Circuit Voltage: 110-120 Vac. Control Circuit Wiring: 2-wire. Coil Voltage Range: 24-277 Vac. Auxillary Contacts: (1) 1 Pole. Auxiliary contact block required for feedback loop, alternate 2 pole blocks may be required for status feedback and/or pilot lights.
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Lighting Contactor |
|
GO Schedule |
CM |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.