text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR460XMB

Catalog No. : 460XMB

Description:  2 WIRE CONTROL MODULE KIT24VAC

UPC: 783166621141

Lighting Contactors. Conversion Kits for Mechanically Held Contactors. Kits for converting electrically held contactors to a mechanically held version. Kits includes control module, latch, latch cover and auxiliary contact(s) plus installation instructions. Conversion kits are suitable for coil voltages 277V and below. Use CPT to reduce coil voltage if line voltage is higher than 277V. Control Circuit Voltage: 24VAC. Control Circuit Wiring: 2-wire. Coil Voltage Range: 24-277 Vac. Auxillary Contacts: (1) 1 Pole. Auxiliary contact block required for feedback loop, alternate 2 pole blocks may be required for status feedback and/or pilot lights.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lighting Contactor

GO Schedule

CM