text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR460XB1

Catalog No. : 460XB1

Description:  1 POLE AUX BLOCK 460 LINE

UPC: 783166651872

Lighting Contactors. Auxiliary Contacts. Type: Single Pole. Each contactor may use one single or one double auxiliary contact block on each side of the base. When installed on the left side the contacts are NO, when installed on the right side the contacts are NC. This allows a total of 2NO + 2NC contacts maximum.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Lighting Contactor

GO Schedule

CM

Specifications

Poles

1

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

PFAS declaration

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD