text.skipToContent text.skipToNavigation

Catalog No. : 450-23-8

Description:  15-25-35 PCJ CONE ASSY CODE H

UPC: 75114230544

15-25-35 Kv Asssmbly Tapered Nose Cone for PCJs. Natural Color. Material HDPE or Delrin. Length 2.75 inch, Outside Diameter .82 inch. Wire Size #2.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25/35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold