text.skipToContent text.skipToNavigation

Catalog No. : 450-23-2

Description:  ASSEMBLY NOSE

UPC: 783786516834

15-25-35 Kv Asssmbly Tapered Nose Cone for PCJs. Natural Color. Material HDPE or Delrin. Length 3 inch, Outside Diameter 1.59 inch. Wire Size 750 kcmil.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25/35 kV

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant