text.skipToContent text.skipToNavigation

Catalog No. : 450-23-1

Description:  15-25-35KV ASSY CONE FOR PCJS

UPC: 75114232272

15-25-35 Kv Asssmbly Tapered Nose Cone for PCJs. Natural Color. Material HDPE or Delrin. Length 2.75 inch, Outside Diameter 1.25 inch. Wire Size 350 kcmil.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

15/25/35 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold