Catalog No. : 4466
Description: 20A,PLG,2P3W,EFS,125/250VAC
UPC: 708917177036
20 Amp, Plug, 2 Pole 3 Wire, Type EFS, 20 AMP, 125/250VAC, 9/16 Inch Cable Hole Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Application |
Designed to support a variety of installation needs throughout 20 Amp, 30 Amp, 60 Amp, and 100 Amp ranges where Division 1 Class 1 NEC< guidelines require the utmost in safety. |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
20 Amps |
|
Voltage Rating |
125/250 VAC |
Classifications
|
Brand Name |
Russellstoll |
|
Standard |
UL e10919 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E10919 | N/A | RROR | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Construction type |
Plug |
|
Number of poles |
2 |