text.skipToContent text.skipToNavigation

Catalog No. : 4465SC

Description:  20A,REC,3P4W,XP DELAY,SC

UPC: 708917333494

Delayed Action Receptacle with Screw Cap, Angle Adapter, and Junction Box, 20Amps, 3 Pole 4 Wire, 125-250Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3