Catalog No. : 4460A30G23
Description: CMF, 100:5, 0.3B-0.1, RF: 4
UPC:
CMF, INDOOR / OUTDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 100 Amps, Secondary current: 5 Amps, Rating factor: 4, Metering accuracy: 0.3B-0.1, Relay accuracy: C20, Frequency: 60 Hertz; with window and flat base; without hardware; ALTERNATIVE HIGH ACCURACY STYLE (AccuRange®): 923A497G01
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
OUTDOOR/INDOOR |
|
Product Line |
TPR |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.3B-0.1 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
100 A |
|
Rating Factor |
4 |
|
Relaying Accuracy (only one) |
C20 |
|
Secondary Current (A) |
5 A |
|
Type |
CMF |
|
Window Size |
2.5 |
Classifications
|
UL |
No |