Catalog No. : 441
Description: CPLG, TITE-BITE COMB
UPC: 786210004419
3/4 Inch Tite Bite Combination Coupling, Malleable Iron for Use with Armored Cable or Flexible Metal Conduit to Threaded Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- U.L. Listed as a grounding means under NEC 350-5
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Inner diameter |
19.05 mm |
|
Outer diameter |
19.05 mm |
Documents/Support Tools
|
Sales Drawing |