text.skipToContent text.skipToNavigation

Catalog No. : 433

Description:  5IN NYLON INSULINER SLEEVE

UPC: 786210004334

5 Inch Insuliner Sleeve, Nylon for Use with Rigid/IMC/EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Special Features

Especially Suited for Use with Flexible Metallic Conduit

Application

Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing

Specifications

Nominal Cross Section

5 in

Material

Nylon

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2208213 N/A
CSA 4484 905201 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here