Catalog No. : 430-TB
Description: 3 1/2 INCH NYLON INSULINER SLEEVE
UPC: 786210004303
3-1/2 Inch Insuliner Sleeve, Nylon for Use with Rigid/IMC/EMT Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
Especially Suited for Use with Flexible Metallic Conduit |
|
Application |
Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing |
Specifications
|
Nominal Cross Section |
3-1/2 in |
|
Material |
Nylon |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 905201 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |