text.skipToContent text.skipToNavigation

Catalog No. : 4292

Description:  1IN 90D NYL INSL SHORT ELBOW IRON

UPC: 786210299198

Made or assembled in Canada.

1 Inch Short Elbow, Malleable Iron and Nylon Insulated for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit elbow

Special Features

The Integral Insulation of the Insulated Elbow is a Guarantee that the Bushing of Every Fitting Will Be Smooth

Application

To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here