text.skipToContent text.skipToNavigation

Catalog No. : 425

Description:  1.25 INCH NYLON INSULINER SLEEVE

UPC: 786210004259

1-1/4 Inch Insuliner Sleeve, Nylon for Use with Rigid/IMC/EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wireway fitting and accessories

Special Features

Especially Suited for Use with Flexible Metallic Conduit

Application

Snaps Into a Regular Bushin to Make a UL Listed Insulated Bushing

Specifications

Nominal Cross Section

1-1/4 in

Material

Nylon

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
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
CSA 4484 441202 N/A 2208213 N/A
CSA 4484 905201 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here