Catalog No. : 4248M
Description: THREAD ENLARGER BRASS PG42/PG48
UPC: 786209978486
Brass ME Enlarger, PG - Thread Outside PG 42.0 Length 10.0mm, Thread Inside PG 48.0 Length 1.0mm
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Enlargement of an Existing PG Thread |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
|
Connection |
PG42 to PG48 |
|
Temperature Rating |
-60 to +200 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
PG42 to PG48 |