Catalog No. : 4243-TB
Description: 1-1/4IN 90D INSL SHRT ELBOW IRN EMT
UPC: 786210042435
- Ideal for cramped locations or tight corners where large radius conduit elbows will not fit or would appear unworkmanlike.
- Shoulders on body of 1/2 inch size are hex-shaped to provide positive holding for standard installation tools. Use insulated type for simple and safe installations.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Thermoplastic Insulator |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E16592, CSA |
Dimensions
|
Trade Size |
1-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441403 | N/A | N/A | N/A |
| CSA | 4484 | 441403 | N/A | 2170804 | N/A |
| UL | E16592 | N/A | FKAV | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Angle of bow |
90 ° |
Documents/Support Tools
|
Sales Drawing |