text.skipToContent text.skipToNavigation

Catalog No. : 4243-RS

Description:  MALE PLUG 2P3W 110/575V HAZ LOC

UPC: 708917169284

Male Plug for Interlock Switch and Receptacle, 3 Pole 4 Wire, 1 HP 110/575VAC, 3/4 Inch Bushing Hole ID, Drawing C13841, Hazardous location
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw the plug under load.

Application

These Receptacles are for use in general Div 1 classified industrial installations such as chemical plants, oil refineries, bulk stations, distilleries, solvent areas, mills, etc. A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw plug under load.

Specifications

Number Of Poles

3

Number Of Wires

4

Material

Cadmium Plated Steel

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

3