text.skipToContent text.skipToNavigation

Catalog No. : 4242FC

Description:  INTERLOCK XP SW&RCPT 3W

UPC: 708917137382

Interlocked Receptacle, 3 Pole 4 Wire, 2HP 110/575VAC, 3/4 Inch Bushing Hole ID, Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw the plug under load.

Application

These Receptacles are for use in general Div 1 classified industrial installations such as chemical plants, oil refineries, bulk stations, distilleries, solvent areas, mills, etc. A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw plug under load.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E68085 N/A RSPX N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

3