text.skipToContent text.skipToNavigation

Catalog No. : 4242

Description:  1IN 90D INSL SHORT ELBOW IRON EMT

UPC: 786210042428

1 Inch Insulated Short Elbow, Malleable Iron, Insulator Thermoplastic for Use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Ideal for cramped locations or tight corners where large radius conduit elbows will not fit or would appear unworkmanlike.
  • Shoulders on body of 1/2 inch size are hex-shaped to provide positive holding for standard installation tools. Use insulated type for simple and safe installations.

Descriptors

Category

Electrical conduit elbow

Application

To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E16592, CSA

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441403 N/A N/A N/A
CSA 4484 441403 N/A 2170804 N/A
UL E16592 N/A FKAV N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here