text.skipToContent text.skipToNavigation

Catalog No. : 4237BC

Description:  DELAYED ACTION PLG 20/30A 2P3W

UPC: 708917171768

Delayed Action Plug, 20/30Amps, 2 Pole 3 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Classifications

Brand Name

Russellstoll