text.skipToContent text.skipToNavigation

Catalog No. : 4232

Description:  1IN 90D SHORT ELBOW IRON EMT

UPC: 786210042329

1 Inch Short Elbow, Malleable Iron for Use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Shoulders on body of 1/2 inch size are hex-shaped to provide positive holding for standard installation tools.

Descriptors

Category

Electrical conduit elbow

Application

To Connect and Effectively Bond Threaded Rigid Metal Conduit/Intermediate Metal Conduit to a Box or Enclosure, or to Couple Ends of Threaded Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E16592, CSA

Dimensions

Trade Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441403 N/A N/A N/A
CSA 4484 441403 N/A 2170804 N/A
UL E16592 N/A FKAV N/A N/A
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Other

Colour

Natural colour

Model

Rigid

Angle of bow

90 °

Documents/Support Tools

Sales Drawing

Click here