text.skipToContent text.skipToNavigation

Catalog No. : 4178-TB

Description:  1 PIPE STRAP EMT

UPC: 786210357553

1 Inch Pipe Strap, Malleable Iron, 1 Hole for Use with EMT Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Special Features

Designed to Fit Each Size of Conduit Snugly. High Reinforcing Ribs on Each Side Increase Strength, Reduce Weight

Application

To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here