Catalog No. : 4164
Description: 2IN PIPE STRAP 1HOLE STL EMT
UPC: 786210041643
Descriptors
|
Category |
Metal straps |
|
Special Features |
Elongated Bolt Hole Makes The Alignment Easy, Even When Holes In Mounting Surface are Out of Alignment. Snap on Features Hold Strap In Place |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |