Catalog No. : 4161-TB
Description: 1IN PIPE STRAP 1HOLE STL EMT
UPC: 786210041612
- Elongated bolt hole makes the alignment easy, even when holes in mounting surface are out of alignment. Snap on features hold strap in place.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Conforms to CEC 12-1404 |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484000 | 441504 | N/A | N/A | N/A |
| CSA | 8944000 | 441504 | N/A | N/A | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |