text.skipToContent text.skipToNavigation

Catalog No. : 4160-C

Description:  3/4IN PIPE STRAP OVAL HOLE STL EMT

UPC: 786210360928

Made or assembled in Canada.

3/4 Inch EMT Pipe Strap, Steel, Oval Bolt Hole
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Conforms to CEC 12-1404

Application

To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA

Dimensions

Size

3/4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441504 N/A N/A N/A
CSA 4484 441504 N/A 2206122 N/A
UL E11461 N/A QCMZ N/A N/A
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here